Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ERO
Description
Profile 40x40 - ERO Profile technic
Bill of material
SP4001N0010
ARTNR
Order-No.
SP4001N0010
ABMASSE
Dimensions cross section
40x40 mm
MATERIAL
Material aluminum profile
AL Mg Si 0,5 F 25
OBERFLAECHE
Surface
AUSFUEHRUNG
Execution cross section
OPT
More options
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
LX
12.91 cm^4
LY
12.91 cm^4
WX
6.46 cm³
WY
6.46 cm³
A
8.49 cm³
G
2.30 kg/m
GEW
Weight
0.023 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models