Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ERO
Description
Profile 40x80 - ERO Profile technic
Bill of material
SP4201N0010
ARTNR
Order-No.
SP4201N0010
ABMASSE
Dimensions cross section
40x80 mm
MATERIAL
Material aluminum profile
AL Mg Si 0,5 F 25
OBERFLAECHE
Surface
AUSFUEHRUNG
Execution cross section
OPT
More options
without
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
LX
93.73 cm^4
LY
26.08 cm^4
WX
23.43 cm³
WY
13.04 cm³
A
15.95 cm³
G
4.32 kg/m
GEW
Weight
0.043 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models