Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ERO
Description
Profile 80x160 - ERO Profile technic
Bill of material
SP5441N0010
ARTNR
Order-No.
SP5441N0010
ABMASSE
Dimensions cross section
80x160 mm
MATERIAL
Material aluminum profile
AL Mg Si 0,5 F 25
OBERFLAECHE
Surface
nature (standard)
AUSFUEHRUNG
Execution cross section
OPT
More options
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
LX
906.61 cm^4
LY
260.24 cm^4
WX
113.33 cm³
WY
65.06 cm³
A
33.30 cm³
G
9.02 kg/m
GEW
Weight
0.090 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models