Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ERO
Description
Profile 80x80 - ERO Profile technic
Bill of material
SP5401N0010
ARTNR
Order-No.
SP5401N0010
ABMASSE
Dimensions cross section
80x80 mm
MATERIAL
Material aluminum profile
AL Mg Si 0,5 F 25
OBERFLAECHE
Surface
nature (standard)
AUSFUEHRUNG
Execution cross section
OPT
More options
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
LX
105.13 cm^4
LY
105.13 cm^4
WX
26.28 cm³
WY
26.28 cm³
A
15.56 cm³
G
4.22 kg/m
GEW
Weight
0.042 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models