Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
PSB126-2
Bill of material
PSB126-2
PN
Part Number
PSB126-2
DESC
Description
DC-DC Melcher™ Positive Switching Regulator, Power 72W, Output 12VDC, 6A, Input 15-40VDC
POWER
Power
72 W
OV
Output Voltage
12 VDC
OC
Output Current
6 A
VIN
Voltage Input
15-40 VDC
MT
Mounting Type
Chassis Mount
ISOLATION
Isolation
Non-Isolated
OT
Operating Temperature
-10 to 50 °C
DIMENSION
Dimension
105.9 x 69.1 x 32.3
NOO
Number of Outputs
1
VOUT1
Vout 1
12 VDC
LOUT1
Iout 1
6 A
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models