Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
PSR53-9G
Bill of material
PSR53-9G
PN
Part Number
PSR53-9G
DESC
Description
DC-DC Melcher™ Positive Switching Regulator, Power 15W, Output 5VDC, 3A, Input 8-80VDC, RoHS Compliant
POWER
Power
15 W
OV
Output Voltage
5 VDC
OC
Output Current
3 A
VIN
Voltage Input
8-80 VDC
MT
Mounting Type
Through Hole
ISOLATION
Isolation
Non-Isolated
OT
Operating Temperature
-40 to 71 °C
DIMENSION
Dimension
70.1 x 50.8 x 25.4
NOO
Number of Outputs
1
VOUT1
Vout 1
5 VDC
LOUT1
Iout 1
3 A
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models