Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Walther Flender
Description
PU T10 16 - Polyurethane timing belts T10/16
Bill of material
PU T10 16
ARTIKELID
Article number
PU T10 16
ARTIKELBEZ
Article designation
Polyurethane timing belts T10/16
BELTPRO
Belt profile
T10
DIVISION
Pitch
10 mm
EFFECTIVELENG
Length
260 - 1210 mm
BELTWIDTH
Width
16 mm
ORDERDES
Order designation
Length T10 16
NUMTEETH
Number of teeth
26 - 121
MATERIAL
Material
Polyurethane
TENSILE
Tensile member
Steel
TOTALHEIGH
Total height h
4,5 mm
TOOTHHEIGH
Tooth height ht
2,5 mm
METREWEIGHT
Weight per metre
115 g/25 mm
TECHURL
Technical information
https://walther-flender.de/en/en/timing-belt-drives/synchronous-belts-power-transmission/polyurethane-synchronous-belts/
BERECHTOOLURL
Drive calculation
https://walther-flender.de/en/tools-project-requests/online-form-project-request/toothed-belt-drives-for-power-drives/
APPLYURL
Anwendungsoptierte Zahnriemenscheiben
https://walther-flender.de/en/tools-project-requests/tools/3d-pulley-online-configurator/
SPANNURL
3D CAD Data Clamping sets
https://walther-flender.partcommunity.com/3d-cad-models/spannsatz-walther-flender?info=walther_flender%2Fspannsatz&languageiso=en
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models