Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
PZ11L - Air Nozzles - Economy Type - Wide Blow Port Type
Bill of material
PZ11L11
MODEL
Model
PZ11L11
MAT
Material
Equivalent To SUS304
CODE
Code
PZ11L
VAR02
No.
FIX02
La
40 mm
FIX04
d1
3.1 mm
FIX06
d2
1.5 mm
FIX08
d3
10.0 mm
FIX10
d4
11.6 mm
FIX12
T
R1/8
FIX14
Mass
15 g
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models