Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Bison Gear Motors
Description
Q Series - Aluminum Integral HP Worm Speed Reducer
Bill of material
RQ50-0007-HSB2S-W
PN
Part Number
SIZE
Size
HUB
Hollow OP
RATIO
Ratio
OS
Output Shaft
M
Mounting
FP
Flange/Torque Arm Position
FRA
Torque Arm Rotation Angle
°
MP
Mounting Position
LUB
Lubrication
MMS
Motor Mount Style
MPT
Motor/Power Type
NMR
Nom. Motor RPM
- RPM
MPOS
Motor Position
°
TYPE
Type
Reducer
OSP
Output Speed
- RPM
MPHP
Motor Power
- HP
OT
Output Torque
- in-lbs
SF
Service Factor
-
OHL
NT
Nom. Torque
in-lbs
DE
Dynamic efficiency
-
F
ØF
6.5"
A
B
C
D
DDIA
ØD
- Inch
E
- Inch
G
- Inch
L
- Inch
N
- Inch
O
- Inch
P
- Inch
Q
- Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models