Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SERTO
Description
Q50 C..VS - Coupler coded with SERTO connection shut-off
Bill of material
Q50 C04VS-6 R 298.2110.060
TYPE
Type
MATNR
Mat.-Nr.
DK
6.00 mm
BAR
Working pressure (PN)
200 bar
M
Thread M
M10x1
SW
12 mm
L
47.0 mm
D
15.0 mm
ZK
39.0 mm
EK
4.0 mm
KG
Weight kg/100
3.700 kg
FARBE
Color
WERKSTOFF
Material
1.4571 (inox)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models