Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
VIPDO
Description
QFP10-ZPT - QFP10 xi lie zheng ti qing xing tuo lian
Bill of material
QFP10-F15-R18-N1-QEP10
CNSORDERNO
CODE
QFP10
TYPE
small-scale
IH
Inner height
11/15/23/30
OM
Open mode
QS
CN
Cavity number
Single chamber
MAT
Material Quality
engineering plastic
COLOR
Color
black
AT
Allowable temperature
-40°~125°
FRG
Flame retardant grade
UL94-V2
F
Inside width F
B
Inner Height B
10
C
External Height C
15
E
External width E
R
Bending radius R
N
Number of links N
P
Pitch
16.7
HF
Actual installation height Hf
H
Theoretical mounting dimensions
D
Theoretical mounting dimensions
K
Aperture
3.4
J
Aperture
3.4
A
Spacing of mounting holes A
B1
Spacing of mounting holes B
4
C1
Spacing of mounting holes C
8
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models