Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Quick-action clamp 90° angle element - -
Bill of material
283300
BEST
Order No.
283300
SSTELLE
Interface fitted
SWA 39 mm
W
Angle
90° °
B
Width
53 mm
H
Height
65.5 mm
L
Length
64.9 mm
BS
Description
Information
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models