Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
Rigon
Description
R315 0.5° - Sprue bushes with radius 15.5
Bill of material
R315 0,5 18X116 F4
SIG
Designation
R315
COD
Code
T
t
mm
S
± 0.02
mm
K
Height
mm
D1
Diameter
mm
D
Diameter
mm
L
Length
mm
DD
Ø d G7
mm
MAT
Material
Steel 1.2826
DS
Surface hardness
55 ± 2 HRC
RES
Core resistance
110 - 130 kg/mm²
TR
Thermic treatment
Hardening and tempering
FIN
Surface finishing
Finely grounded
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models