Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
System Seals
Description
R92 (Imperial) - Rod Seal - Series 192 (Imperial)
Bill of material
192.35942-1450
PN
Part No.
192.35942
SERIES
Series
192
OPT
Option
MAT
Material
ID
d Inner Diameter
Inch
L
L Groove Length
Inch
B
Inch
OD
D Outer Diameter
0.663 Inch
C
C Lead-in Chamfer
0.118 Inch
R
R Groove Radius
0.020 Inch
PRES
Pressure
psi
D1
D1 Diametrical Extrusion Gap
0.395 Inch
E
E/2 Radial Extrusion Gap
0.010 Inch
GO
Groove Option
WEIGHT
Weight
0.52 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models