Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
System Seals
Description
R92 (Metric) - Rod Seal - Series 192 (Metric)
Bill of material
192.11364-100
PN
Part No.
192.11364
SERIES
Series
192
OPT
Option
MAT
Material
ID
d Inner Diameter
mm
L
L Groove Length
mm
B
mm
OD
D Outer Diameter
19.46 mm
C
C Lead-in Chamfer
3.00 mm
R
R Groove Radius
2.00 mm
PRES
Pressure
bar
D1
D1 Diametrical Extrusion Gap
15.00 mm
E
E/2 Radial Extrusion Gap
0.00 mm
GO
Groove Option
WEIGHT
Weight
0.2 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models