Catalog navigation
Wybór modelu CAD
Dostępne producty: 3
HELP_VARIABLE
Company
C Matic
Description
RA27 - Male-female elbow
Bill of material
5170000
CODE
Code
TYPE
Type
MAT
Material
Brass Nickel Plated
D1
D2
L1
mm
L1IN
in
L2
mm
L2IN
in
S
mm
SIN
in
G
g
OZ
oz
WT
Working Temperature
-40 ÷ 150 °C
WTF
Working Temperature
-40 ÷ 302 °F
WP
Working Pressure (max)
60 bar
WPP
Working Pressure (max)
870 psi
CONF1
Conformity
RoHS
AF
Application fields
Pneumatic, hydraulic and oleodynamic circuits
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Wymiar
2D
Pobierz modele CAD