Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
dk Fixturing systems
Description
Rail connecting pieces - -
Bill of material
348000
BEST
Order No.
NUTEN
Slots
T-slot 5 mm
AUSF
version
mm
B
width
mm
H
height
4 mm
L
Length
28 mm
BS
Description
Information
Infotext
XA
34 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models