Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
REV13_BPZ:REV13
Bill of material
REV13 Raumthermostat(0)
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product name
REV13 Room thermostat
SA110ID05
Main product group
REV13
PREVIEW
Preview
LODLEVEL
SA100ID04
Version Room control units
with multifunctional display
BUSSPROTKOLL
Busprotokolle
SA71012ID04
Length
130.00 mm
SA71012ID05
Width
30.00 mm
SA71012ID06
Height
94.00 mm
SA71012ID07
Height
0.39 kg
SA700ID06
Max. Ambient temperature (during operation)
40 °C
SA700ID11
0.000
SA700ID12
0.000
LINK
Product link
http://www.siemens.com/btproduct?BPZ:REV13
SA740ID04
Approval markings
SA810ID03
Order number
BPZ:REV13
SA810ID04
DataNorm number
BPZ:REV13
SA810ID06
GTIN number
7612914060600
SA810ID10
Description text
Two-point room thermostat with day timer, battery, heating only
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
NMP
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210530
ETIMCLASSC
ETIM classcode
EC001095
ETIMCLASSN
ETIM classname
Light control unit for bus system
IFCEXPORT
IfcExportAs
IfcSwitchingDevice.DIMMERSWITCH
OMNICLASSNU
OmniClass number
23-27 15 23
OMNICLASS
OmniClass title
HVAC Controls
UNICLASSC
Uniclass code
Pr_75_50_18
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Потребителите, които са гледали това, също се интересуват
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Сваляне на CAD модели