Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
RIS/RIP - C
Bill of material
RISS-C-SG
CN
Catalog number
W
Width W
mm
P
Width P
mm
G
Height G
mm
L
Height L
mm
L1
Height L1
mm
L2
Height L2
mm
L3
Height L3
mm
D1
Diameter d
mm
A
Width A
20 mm
M2
Thread
H
Width H
35.5 mm
R
Height R
45 mm
FUWI
for use with Indicator
MASS
Mass
g
COLOR
Color of lever
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models