Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI RJ45 jack Cat.5 THT vertical
Bill of material
HARTING 09455511103
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09455511103
DESCSHORT
Short Description
Connectors, Female, RJ45, Vertical, Wave soldering termination, Rated current: ‌1.5 A, Contacts: 8
DESCLONG
Long Description
Connectors, Female, RJ45, Vertical, Wave soldering termination, Rated current: ‌1.5 A, Contacts: 8
MANUTYPEDESC
Manufacturer Type Description
RJI RJ45 jack Cat.5 THT vertical
SUPPLIERALTNO
Alternative product number
09 45 551 1103
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
35
AAC108
Degree of protection (IP), mounted
IP20
AAC194
Type of packaging
Tray
AAF726
rated current
1.5 A
AAT080
Pole number
8
AAU734
Manufacturer product description
Connectors, Female, RJ45, Vertical, Wave soldering termination, Rated current: ‌1.5 A, Contacts: 8
AAW338
Manufacturer product designation
RJI RJ45 jack Cat.5 THT vertical
AAZ334
Type of PCB contacting
THT connection (Wave soldering)
AAZ360
lower limit temperature
-40 °C
AAZ361
upper limit temperature
85 °C
BAB392
certificate/approval
0
BAH005
rated voltage
125 V
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
TW
DEEPLINK
Deeplink
Deeplink
BAC818
Assembly
Other
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    RJI RJ45 jack 1 Gbit PoE 27,5 mm
    HARTING
    D-Sub hood 15-pole top entry full metal
    TE Connectivity
    1-1734577-3
    TE Connectivity
    3-1734577-2
    Greenconn
    CTZA110 - B002
    Bel Fuse
    ss65100_024f - Stewart Connector
    HARTING
    RJI RJ45 jack 10/100 Mbit vert. biCo LED
    HARTING
    PP-V14-PCB-THT-RJ45-8P-J-M-STR-SHLD
    Molex
    67643
    Bel Fuse
    SS-650810S-A-NF
    Weidmüller
    1534750000 - RJ45M R1V 3.3N4YG/YG TY
Previews
3D
Dimension
2D
Download CAD models