Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Essentra Components
Description
RKC-180 - Structural Tubing Clamps - Hinge w/o Flange
Bill of material
RKC-180
PN
Part No.
AMERSID
Americas ID
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
A
A Clamp Inside Diameter
Inch
B
B Clamp Inside Diameter
Inch
C
C Inside Depth
1.770 Inch
D
D Outside Diameter
1.570 Inch
G
G Outside Diameter
1.570 Inch
H
H Length From Center to Center
1.690 Inch
K
K Length From Clamp Body to Edge
5.350 Inch
L
L Overall Length
5.750 Inch
M
M Length From Center to Center
2.870 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models