Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Essentra Components
Description
RKC-340 - Structural Connection System Cross Clamp
Bill of material
RKC-340
PN
Part No.
AMERSID
Americas ID
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
A
A Clamp Inside Diameter
1 1/4
B
B Clamp Inside Diameter
C
C Length Center to Center
1.770 Inch
D
D Width
2.560 Inch
E
E Height
2.560 Inch
G
G Outside Diameter
2.600 Inch
H
H Outside Diameter
1.890 Inch
K
K Length From Screw Center to Edge
4.020 Inch
L
L Overall Length
4.960 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models