Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Essentra Components
Description
RKC-355 - Structural Connection System Cross Clamp
Bill of material
RKC-355
PN
Part No.
RKC-355
AMERSID
Americas ID
1099287
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
A
A Clamp Inside Diameter
1 Inch
B
B Clamp Inside Diameter
1 Inch
C
C Height Center to Center
1.300 Inch
D
D Width
1.770 Inch
E
E Length
1.770 Inch
G
G Body Height
1.570 Inch
H
H Overall Length
2.440 Inch
K
K Height From Edge to Screw Center
2.930 Inch
L
L Overall Height
3.350 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models