Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
RK Rose+Krieger
Description
RKPowerlift M synchro - Version with internal control - Lifting columns
Bill of material
QPM13BC470400 RKPowerlift M, 2 (Steuerung: Mit interner Steuerung / Memory (9 Positionen speicherbar), Hub:0)
ARTIKEL
Article description
RKPowerlift
TYPE
Type
M
BEST
Order-no.
AUSF
Versions
GF
Power supply - versions
AUSF1VIS
Power supply - versions
AUSF2VIS
Control
With internal control/memory (9 positions can be stored)
DK
Compressive force
1500 N
ZK
Tensile force
1500 N
HG
Lifting speed
13 mm/s
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBMAX
Stroke length
mm
GL
Installation height
mm
A
Length
mm
CNSMASSEXACT
Weight
kg
CNSSTDDTIME
Standard delivery time of the article after receipt of order
4 weeks
WEEE
Registration No. WEEE
DE71223010
INFOWWW
Further information on the website RK Rose + Krieger
Further information on the website RK Rose + Krieger
MONTANLEITWWW
Assembly Instructions
Assembly Instructions DE, GB
ECLASS80
eClass V 8.0
23-30-19-90
WARENNUMMER
Customs tariff number
84289090
ROHSWWW
Zertifikat ROHS
REACHWWW
Zertifikat REACH
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models