Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
RLK61-LL-IR-Z/31/135 - Fiber Optic Sensors
Bill of material
RLK61-LL-IR-Z/31/135
PRODUCT_PICTURE
Product Picture
MANUID
RLK61-LL-IR-Z/31/135
DESCSHORT
Short Description
Fiber optic sensor RLK61-LL-IR-Z/31/135
EAN
4050143197941
MANUTYPEDESC
Manufacturer Type Description
RLK61-LL-IR-Z/31/135
BAC640005
Max. output current
3000 mA
BAA038006
min. ambient temperature
-40 °C
BAD859008
Type of light
Infrared light
BAD915006
Voltage type
AC/DC
BAD898005
Design of control output
Relay contact
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
55.00 °C
BAC461010
Housing material
Polycarbonate
BAD900004
Switch frequency
20.000 Hz
BAD831010
Design of electrical connection
Connector 7/8 Inch
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.220
LENGTH
0.120
WIDTH
0.095
DEPTH
0.070
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models