카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 9
HELP_VARIABLE
Company
Azolgas
Description
ROB 750 - GAS SPRINGS - Special Applications
Bill of material
ROB 750 050
AZOLGASARTNO
Azolgas Article No
NITROCYLARTNO
Nitrocyl Article No
MSPN
PDF Info
HUBMAX
Max. Stroke
mm
CONSYS
Connection systems
CON
Connector
TB
Tube
CR
Compression Rate
IF
Initial Force (150 bar)
740 daN
IIF
Initial Intermediate Forces (150 bar)
740 daN
FF
Final Force (150 bar)
daN
FDS
Force @ dynamic stroke @ 20ºC
740 daN
S
Rod length
mm
HUB
Dynamic stroke
mm
값 입력 HUB
Dynamic stroke
mm
cm
inch
ft
B
Body diameter
50 mm
L1
Total length
mm
Q
Safety Stroke
3 mm
L
Cylinder length
mm
AK
Ø Rod
25 mm
VM
VMAX
1.6 m/s
CNSMASSEXACT
Weight
kg
V
Vol
l
FD
Max. pressure
150 bar
BAG
Filling thread
G1/8"
ABA
Adapter filling connection
18 CG 1-Q
PB
Product name
SPECIAL APPLICATIONS
SERIEN
Series
ROB
INFO
Info Link
PDF data sheet
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
    Azolgas
    ROB 1500 - GAS SPRINGS - Special Applications
    Azolgas
    ROB 3000 - GAS SPRINGS - Special Applications
    Azolgas
    ROB 5000 - GAS SPRINGS - Special Applications
    KCC Precision
    KBG-W - Gas Spring
    Special Springs
    RV 350 - Minimum height, maximum force
    Dictator
    Push type gas springs
    Azolgas
    CM 1000 V1 - GAS SPRINGS - Heavy Duty
    norelem
    26200 - Gas springs
    SAMLO
    GSB22 - Gas Springs-Outer Dia. of Cylinder Ф22
    Bansbach easylift
    Lockable gas traction springs
    CKD
    Without switch CMK2-SR-FP1 - Single acting retract type
    norelem
    27618 - Rod-end eyes
    Essentra Components
    GAS-10 End Fitting Eyelet Gas Spring - Gas Springs
    norelem
    12002 - Pneumatic round cylindes DIN ISO 6432 double-acting with magnetic piston
미리보기
3D
치수도
2D
CAD모델 다운로드