Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FM
Description
ROLLER UNIT
Bill of material
140A59001/0055
DESC
Description
TPU ROLLER UNIT - BRASS PIN - 001 - 0055
CODE
Code
140A59001/0055
TYPE
Type
NR
Number of rollers
S
Step
L
Length
55
A
Length
18 mm
B
Length
36.6 mm
C
Diameter
20 mm
D
Wheelbase
26.6 mm
E
Thread
M6
F
Length
2 mm
G
Length
14.2 mm
H
Wheelbase
32 mm
I
Lenght
59 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models