Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
RORB,RORM,RORS,RORA,RORKS,RORKA,RORUS,RORUZ,RORUA,RORUP,RORGS,RORGA,RORHS,RORHA,RORSS,RORSA,RORJS,ROCRUZ,ROCRUZ,ROCRUZ,ROCRUZ,ROCRUZ,ROCRUZ,ROCRUZ,ROCRUZ,ROCRUZ,ROCRUA,ROCRUP,ROCRGS, RORJA,RORWS,RORTS,RORTA,RORNS,RORNA,ROCRB,ROCRM,ROCRS,ROCRA,ROCRKS,ROCRKA,ROCRUS,ROCRUZ,ROCRUA,ROCRUP,ROCRGS,ROCRGA,ROCRHS,ROCRHA,ROCRSS,ROCRSA,ROCRJS,ROCRJA,ROCRWS,ROCRTS,ROCRTA,ROCRNS,ROCRNA - Rollers With Bearings (L=15~100) - L Selectable
Bill of material
RORB20-15
PN
Part Number
TS
Type Selection
MATC
Material of Core
ST
Surface Treatment (Lining)
MATB
Bearing
HARD
Hardness
NO
No.
20
D
D Selection
mm
LS
L Selection
mm
DD
d Selection
mm
D1
15 mm
DDHH
dh
10 mm
B
5 mm
BU
Bearing Used
696ZZx2
ALT1
Change to Antistatic Urethane (Urethane Color: Gray)
ALT2
Bearing Material
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models