Catalog navigation
CAD model selection
Selectable products: 517
HELP_VARIABLE
Company
Rigon
Description
RPA11 - Plasma nitrided and oxidated ejector pins DIN 1530 Forma A
Bill of material
RPA11 06,5X125
SIG
Designation
RPA11
COD
Code
D1
Diameter
mm
D2
Diameter
mm
K
Height
mm
R
+0.2
mm
L
Length
mm
MAT
Material
Steel 1.2343 - 1.2344
DT
Head hardness
47 ± 5 HRC
DS
Shaft hardness
> 1050 HV
RES
Tensile strength
>= 1450 N/mm²
TR
Thermic treatment
Nitrurazione ed ossidazione (neri)
FIN
Surface finishing
Finely grounded
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models