Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MAICO
Description
RS 50 - Shutter, manual operation, DN 450
Bill of material
0151.0344
ARTNR
Article number
0151.0344
CTN
Customs Tariff Number
84149000
LODDEST
LOD Destination
LODLEVEL
LOD Level
AD
Air direction
Ventilation and air extraction
I
Installation
outside
IS
Installation site
Wall
IP
Installation position
vertical / horizontal
M
Material
Synthetic material, weather and UV resistant
C
Colour
Traffic white, similar to RAL 9016
LC
Lamella colour
Silver grey
W
Weight
2.6 kg
TS
Type of shutter
electrical / manual
NS
Nominal size
500 mm
WD
Width
578 mm
H
Height
578 mm
D
Depth
42 mm
AT
Ambient temperature
60 °C
PU
Packing unit
1 piece(s)
R
Range
C
GE
GTIN (EAN)
4012799513445
A
517
DX
510
E
494
SA700ID17
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    MAICO
    WS-SI 320/470
    BMEcat Gesamtausgabe
    ALS 1515-8
    MAICO
    RS 20 - Shutter, manual operation, DN 200
    Rittal
    Terminal boxes KL - Stainless steel
    Rittal
    Terminal boxes - KL
    MAICO
    ZVR 60 - Connection frame for fixing AS 60 and RS 60 shutters
    MAICO
    REM 18/12 - Reducer
    Anderson Negele America
    EM - EM-Series 90mm Sanitary Pressure Gauge
    PHOENIX CONTACT
    3240840 - WP-PA HF-HB 15,8 BK
    MAICO
    RS 30 - Shutter, manual operation, DN 300
    MAICO
    RS 35 - Shutter, manual operation, DN 350
    MAICO
    RS 45 - Shutter, manual operation, DN 450
Previews
3D
Dimension
2D
Download CAD models