Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
S558-5500-JD
Bill of material
S558-5500-JD
PN
Part Number
S558-5500-JD
DESC
Description
2.5GBaseT Lan Magnetic, 60W PoE, Single, 0 to 70ºC, RoHS, SMT
MS
Mounting Style
SMT
NOP
Number of Ports
Single
APPLICATION
Application
2.5GBaseT, 60W PoE
PROFILE
Profile
Standard
OT
Operating Temperature
0 to 70 °C
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
2D
Download modelli CAD