Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HellermannTyton
Description
SAC-Series
Bill of material
HellermannTyton 151-00200
IDNR
Identification
MANUFACTURE19
Manufacturer Type Description
DESCRIPTION14
Short Description
Self adhesive mount white
MATERIAL
Material
Steel (ST)
FARBE
Colour
white (wh)
BUENDELMAX
Bundle ∅ max.
mm
BUENDELMIN
Bundle ∅ min.
mm
LAENGEL
Length L
mm
NO_CU_PER_OU
Number of content units per order unit
100
QUANTITY_MIN
Minimum order quantity
100
BREITEW
Width (W)
mm
BETRIEBSTEM46
Operating Temperature
-40 °C to +70 °C
NENNMASS
Nominal diameter
mm
KLEBER
Adhesive
Acrylate with base of polyethylene foam
URL1
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models