Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Carl Hirschmann
Description
SACA..ITV - Metric
Bill of material
SACA12ITV
TYPE
Series SACA..ITV
MATERIAL1
Outer part material
High-strength aluminum EN-AW 6082-T6
MATERIAL2
Inner part material
Titan Ti-Al6-V4
D
d H7
mm
DD
D1 h6
mm
B
B 0/-0.12
mm
C
C 0/-0.2
mm
D1
d1
mm
K
Ball Ø
mm
ALPHA
Angle of misalignment
°
MAXALPHA
max.Angle of misalignment
°
WEIGHT
Weight
g
VNUT
V groove angle
60 °
X
1.1 mm
DV
dv
mm
SLR
Static load Co
kN
OM
Tilting moment
Nm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models