Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SATP 1.5GT 48SC - High Torque Clamping Timing Pulleys - 1.5GT Type
Bill of material
SATP-1.5GT-NT48-BW030-SC-3--WA
PN
Part No.
SATP-1.5GT-NT48-BW030-SC-3--WA-0x0
ST
Surface Treatment
NT
No. of Teeth
48
TC
Type and Width Code
DD
Shaft Hole Diameter
mm
PD
Pitch Diameter
22.90 mm
OD
Outer Diameter
22.50 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models