Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
CHELIC
Description
SBA - Pen stainless steel cylinder
Bill of material
SBR6x15
MODEL
Model
BORE
Bore Size
mm
STROKE
Standard Stroke
mm
Enter value for STROKE
Standard Stroke
mm
cm
inch
ft
SWT
Switch
NOS
Number of switch
MT
Mounting type
POS
Position of rod
mm
Enter value for POS
Position of rod
mm
cm
inch
ft
AT
Accessory type
AM
15 mm
BE
BF
8 mm
CD
- mm
D
mm
DF
- mm
EE
M5x0.8P
EX
mm
EW
- mm
GA
mm
GB
mm
GC
- mm
KK
KV
mm
KX
mm
L
- mm
L1
- mm
MM
mm
PA
mm
PB
mm
PC
- mm
WF
13 mm
XC
- mm
Z1
mm
Z2
- mm
ZB
mm
ZM
- mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models