Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
KCC Precision
Description
SCF200 - Speed Controller With One-Touch Feeding
Bill of material
SCF2000F-04
IDNR
Ident number
ORDER
Order No.
TS
Tube Size
mm
L1MIN
Dimensions
33.0 mm
L1MAX
Dimensions
39.1 mm
L2
Dimensions
46.0 mm
L3
Dimensions
22.8 mm
L4
Dimensions
15.6 mm
D1
Dimensions
mm
D2
Dimensions
4.3 mm
P
Dimensions
22 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AirTAC
    pv - tube connector
    KCC Precision
    SCF205 - Speed Controller With One-Touch Feeding
    KCC Precision
    KASP4000-04
    SHAKO
    VV - Vacuum ejector
    KCC Precision
    SCF300 - Speed Controller With One-Touch Feeding
    AIRWORK
    VY - Solenoid valves VY Series
Previews
3D
Dimension
2D
Download CAD models