Catalog navigation
CAD模型選擇
可提供的產品: 6
HELP_VARIABLE
Company
Baldor Reliance
Description
Screw Conveyor Drive Shaft 2_M - Torque-Arm II Shaft Mount Speed Reducer
Bill of material
902073
PN
Part Number
SD
Screw Diameter
9,12
MAT
Material
Steel
A
Drive Shaft Diameter
50.80 mm
B
229.000 mm
C
54.000 mm
D
76.000 mm
E
Hole Diameter
16.67 mm
V
Inch
W
Weight
lbs
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型