Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Baldor Reliance
Description
Screw Conveyor Stainless Steel Drive Shaft 1 1/2_M - Torque-Arm II Shaft Mount Speed Reducer
Bill of material
901080
PN
Part Number
SD
Screw Diameter
6,9
MAT
Material
Stainless Steel
A
Drive Shaft Diameter
38.10 mm
B
229.000 mm
C
54.000 mm
D
76.000 mm
E
Hole Diameter
13.49 mm
V
Inch
W
Weight
lbs
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    REISSER
    000812 - FPS façade panel screw, Ø 5.5 mm
    Nansin
    STC S-4, S-15 Stopper
    EMUGE-FRANKEN
    Rekord 2D-Z-TIN
    DMS Diemould (UK)
    RBP - Recirculating Ball Pillars
    EMUGE-FRANKEN
    Rekord 2B-Z-PM-GLT-1
    EMUGE-FRANKEN
    Enorm 2-Z-X-PM-TIN-60
    EMUGE-FRANKEN
    Enorm 2-Z-X-PM-GLT-1
    EMUGE-FRANKEN
    Rekord 2B-Z-PM-TIN-70
Previews
3D
Dimension
2D
Download CAD models