Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SCS-1002K
Bill of material
SCS-1002K
PN
Part Number
SCS-1002K
DESC
Description
SMD Current Transformer 2000µH
PT
Product Type
Standard
MOUNTING
Mounting
Surface Mount
INDUCTANCE
Inductance
2000 µH
DCR
DCR PRI
0,70 mΩ
TRPS
Turns Ratio PRI: SEC
100:1
PALTFORM
Platform
SMT
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models