Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
sda - sdax
Bill of material
DBE01-SDA-12-5
CODE
DBE01-SDA
CB
cb
mm
TRIP
trip
mm
MC
mc
PRP
prp
PC
pc
A
22.0 mm
AB
5.0 mm
AC
17.0 mm
B
25 mm
BA
0 mm
D
6 mm
DA
4.0 mm
E
M3x0.5
EA
6 mm
H
5 mm
EB
0 mm
F
0 mm
FA
0 mm
M
10.2 mm
J
6.0 mm
MA
1.0 mm
JA
3.5 mm
K
M5x0.8tongkong4.2
KA
12 mm
KB
16 mm
P
M5x0.8
PA
7.5 mm
PB
5.0 mm
T
23 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models