Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SFS
Description
SDK3-S - A self drilling fastener, bimetallic
Bill of material
SFS SDK3-S-377-6x30 A self drilling fastener, bimetallic
CNSORDERNO
Description
TYP
Type
SDK3-S
KOPF
Head shape
Hex head
DS
Washer variant
No
TEXT1
Text Line 1 (Product)
A self drilling fastener, bimetallic
TEXT2
Text Line 2 (Product)
fastener: austenitic stainless steel A2 / AISI 304
TEXT3
Text Line 3 (Product)
drill point: carbon steel
KL
Clamping range
VD
Drilling capacity
2.5mm
MAT
Material
A2
L
Lenght
mm
D1
Head diameter
9.5 mm
D2
Diameter
6 mm
SW
7 mm
GW
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models