Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SERTO
Description
SEL 53500 UHP - Weld-on tee (1.4571)
Bill of material
SEL 53500-6 UHP 506.3900.060
TYPE
Type
SEL 53500-6 UHP
MATNR
Mat.-Nr.
506.3900.060
DK
d
6.00 mm
SW
10 mm
L1
36.0 mm
L2
18.0 mm
XK
x
12.0 mm
EK
e
4.0 mm
KG
Gewicht kg/100
1.210 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models