Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
binder
Description
series 210, Automation Technology - Solenoid Valve Connectors - male connector (panel mount)
Bill of material
43 1709 000 03
PREVIEW
Preview
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
SHZART1
Degree of Protection 1
IP40 without seal
SHZART2
Degree of Protection 2
IP65 with seal, see accessories
ZUL1
Permit 1
UL
ZUL2
Permit 2
ESTI+
ZUL3
Permit 3
VDE
BEZKUZ
Description (short)
series 210, Automation Technology - Solenoid Valve Connectors
BEZ
designation
BER
Range
Automation Technology - Solenoid Valve Connectors
STBAUF
Connector design
male connector (panel mount)
POLZ
Number of contact
PRGRKU
Product group (short)
Type A
SER
Series
series 210
STVER
Connector locking system
central bolt
ANSQM
Cross-sectional area (mm)
1.00 mm²
ANSQA
Cross-sectional area (AWG)
AWG 17
MECHLD
Mechanical operation
> 50 Mating cycles
EMVTL
EMC compliance
unshielded
SPNG
Voltage
250 V
BESSP
Rated impulse voltage
4000 V
VERSMG
Pollution degree
3
UEBRSK
Overvoltage category
III
ISLTFG
Insulating material group
III
PRFSSP
Test impulse voltage
4000 V
BEMSTR
Rated current (40°C)
10 A
DGWST
Contact resistance
≤ 15 mΩ
GEW
Weight
OBGTC
Temperature range to (°C)
100 °C
UNGTC
Temperature range from (°C)
-25 °C
MAGK
Material housing/cable
PA (UL94 HB)
KONT
Contact material
CuZn (brass)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models