Catalog navigation
Селекция на CAD модел
Налични продукти: 45
HELP_VARIABLE
Company
Lechler
Description
Series 422_Metall - Tangential-flow full cone nozzles
Bill of material
LECHLER_42240830CC
WINKEL
Spray angle
°
TYPE
Type
MAT
Material No.
CODE
Code
B
Bore diameter Ø
mm
BI
Bore diameter Ø
INCH
E
Narrowest free cross section Ø
mm
EI
Narrowest free cross section Ø
INCH
V1
Volume flow at P=0.5 bar
l/min
V1I
Volume flow at P=10 psi
GPM
V2
Volume flow at P=1.0 bar
l/min
V2I
Volume flow at P=20 psi
GPM
V3
Volume flow at P=2.0 bar
l/min
V3I
Volume flow at P=40 psi
GPM
V4
Volume flow at P=3.0 bar
l/min
V4I
Volume flow at P=60 psi
GPM
V5
Volume flow at P=5.0 bar
l/min
V5I
Volume flow at P=80 psi
GPM
V6
Volume flow at P=7.0 bar
l/min
V6I
Volume flow at P=100 psi
GPM
V7
Volume flow at P=10.0 bar
l/min
D1
Spray diameter at H=250 mm and P=2 bar
mm
D1I
Spray diameter at H=8" and P=40 psi
INCH
D2
Spray diameter at H=500 mm and P=2 bar
mm
D2I
Spray diameter at H=20" and P=40 psi
INCH
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели