Catalog navigation
CAD模型選擇
可提供的產品: 3
HELP_VARIABLE
公司
Lechler
描述
Series 5TB - Whirling nozzle
明细表
LECHLER_5TB4061YAS
WINKEL
Spray angle
360 °
TYPE
型号
MAT
Material No.
1.4404
AN
连接
G 1 1/2 ISO 228
E
Narrowest free cross section
6.0 mm
EI
Narrowest free cross section
0.236 英寸
AD
Number, Ø nozzles
mm
V1
Volume flow at P=2 bar
l/min
V1I
Volume flow at 30 psi
GPM
V2
Volume flow at P=5 bar
l/min
V2I
Volume flow at P=40 psi
GPM
V3
Volume flow at P=10 bar
l/min
V3I
Volume flow at 75 psi
GPM
V4
Volume flow at P=40 psi
US gal./min
V4I
Volume flow at 145 psi
GPM
MB
Max. tank diameter
m
MBI
Max. tank diameter
46 FEET
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型