Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Lechler
Description
Series 5W9 - Rotating cleaning nozzle Whirly 2
Bill of material
LECHLER_5W9.106.1Y.AL
WINKEL
Spray angle
°
TYPE
Type
MAT
Material No.
1.4404
AN
Connection
E
Narrowest free cross section
mm
EI
Narrowest free cross section
Inch
V1
Volume flow at 1.0 bar
l/min
V1I
Volume flow at 20 psi
GPM
V2
Volume flow at 2.0 bar
l/min
V2I
Volume flow at 30 psi
GPM
V3
Volume flow at 3.0 bar
l/min
V3I
Volume flow at 40 psi
GPM
V4
Volume flow at 40 psi
US gal./min
V4I
Volume flow at 60 psi
GPM
MBD
Max. tank diameter
m
MBDI
Max. tank diameter
FEET
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models