Catalog navigation
CADモデル選択
選択可能な製品数: 4
HELP_VARIABLE
Company
Lechler
Description
Series 612 5E 03 - Low - Flat fan nozzles
Bill of material
LECHLER_6124865E03
WINKEL
Spray angle
°
TYPE
Type
MAT
Material No.
PVDF
A
Equivalent hole diameter
mm
AI
Equivalent hole diameter
Inch
E
Narrowest free cross section
mm
EI
Narrowest free cross section
Inch
V1
p=0.3 bar
l/min
V1I
p=5 psi
GPM
V2
p=0.5 bar
l/min
V2I
p=10 psi
GPM
V3
p=0.7 bar
l/min
V3I
p=15 psi
GPM
V4
p=1.0 bar
l/min
V4I
p=20 psi
GPM
V5
p=1.5 bar
l/min
V5I
p=30 psi
GPM
V6
p=2.0 bar
l/min
V6I
p=40psi
GPM
V7
p=2.5 bar
l/min
V7I
p=50 psi
GPM
V8
p=3.0 bar
l/min
B1
Spray width at H = 200 mm and P=3 bar
mm
B1I
Spray width at H = 10" and P=40 psi
Inch
B2
Spray width at H = 500 mm and P=3 bar
mm
B2I
Spray width at H = 20" and P=40 psi
Inch
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
Loading ...
プレビュー
3D
情報
2D
ダウンロード(CADデータ)