Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Lechler
Description
Series 688, 689 - Zungendüesen
Bill of material
LECHLER_68876316CE
WINKEL
Spray angle
°
N
Ablenkwinkel
°
TYPE
Type
MAT
Material No.
G
Thread
B
Ø
mm
BI
Ø
Inch
V1
Volume flow at P=0.5 bar
l/min
V1I
Volume flow at P=10 psi
GPM
V2
Volume flow at P=1.0 bar
l/min
V2I
Volume flow at P=20 psi
GPM
V3
Volume flow at P=2.0 bar
l/min
V3I
Volume flow at P=30 psi
GPM
V4
Volume flow at P=5.0 bar
l/min
V4I
Volume flow at P=40 psi
GPM
V5
Volume flow at P=10.0 bar
l/min
V5I
Volume flow at P=60 psi
GPM
L
mm
LI
Inch
SW
mm
SWI
Hex
Inch
GEW
Weight
g
GEWI
Weight
lbs.
B1
Spray width at H = 250 mm and P=2 bar
mm
B1I
Spray width at H = 10" and P=30 psi
B2
Spray width at H = 500 mm and P=2 bar
mm
B2I
Spray width at H = 20" and P=30 psi
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models