您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
0.25 m E1.20.015.028.0 (= 1 x 250 mm Band)
igus
E-Ketten®
System E1
Series E1.20
Powered by
CAD模型選擇
{igus/e_ketten/system_e1/serie_e1_20/kg_e1_20_asmtab.prj},{NB=0.25 m E1.20.015.028.0(1,0,200,0,0,-110)},{INFO=INFO},{SIZE=015},{HI=20},{BI=15},{HA=27},{BA=22},{R=28},{EBA=freitragend},{LK=1},{FPMVW=0},{DELTAM=0},{S=200},{GEWLK=0},{AKG=0},{PM=-110.0},{FARBE=0},{A=25},{T=25.000},{PPATH=assemblies/e1_20_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
igus
Description
Series E1.20 - snap-open along outer radius
Bill of material
0.25 m E1.20.015.028.0 (= 1 x 250 mm Band)
ARTNR
Part no.
E1.20.015
INFO
Info PDF
INFO
HI
Inner height hi
20
mm
BI
Inner width Bi
15
mm
HA
Outer height ha
27
mm
BA
Outer width Ba
22
mm
R
Bending radius
28
mm
EBA
Installation type
unsupported
LK
Chain length
Calculation
Direct input
Number of links
Calculation
Direct input
Number of links
FPMVW
Fixed end in the middle of travel distance
Yes
No
Yes
No
DELTAM
Delta M
0.000
0.000
mm
S
Travel
mm
Enter value for S
Travel
mm
cm
inch
ft
確定
ES
Effective travel distance
220
mm
GEWLK
Required chain length
0.000
0.000
mm
AKG
Number of links
0.000
0.000
PM
Position moving end
mm
Enter value for PM
Position moving end
mm
cm
inch
ft
確定
FARBE
Color
black
white
violet
yellow
orange
red
blue
green
grey
agate gray
light gray
black-gray
yellow-black
black
white
violet
yellow
orange
red
blue
green
grey
agate gray
light gray
black-gray
yellow-black
BKL
Calculated chain length
250
mm
AKG1
Number of links
10
A
Pitch
25
mm
H
Nominal height
92
mm
D
Overlength Energy Chain radius in final position including safety
84
mm
K
Pi x R + safety
140
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Series R760 - Energy Tubes fully enclosed - E4/00
igus
20.07.2021
Series 1400 - Energy Chain - snap-open along inner radius
igus
20.07.2021
80850-11 - Connecting element, plastic for energy chains, inner height 17 m...
norelem
30.05.2024
Series E2.38 - Crossbars openable along the outer radius, from both sides
igus
20.07.2021
Series 2500 - Energy Chain - snap-open along outer radius
igus
20.07.2021
Series T3.29 - with crossbars every 2nd link
igus
20.07.2021
Series E1.10 - snap-open along outer radius
igus
19.01.2021
80850-93 - Tension relief, plastic for energy chains, internal height 45 mm
norelem
30.05.2024
Series TE26 - snap-open along outer radius
igus
19.01.2021
Series TZ26 - opened along inner radius
igus
19.01.2021
Chain link
igus
19.01.2021
Series TE14 - snap-open along outer radius
igus
19.01.2021
Series R4.38L - Fully enclosed - lids openable along inner and outer radius...
igus
20.07.2021
Series 255 - Energy Chain - snap-open along inner radius
igus
20.07.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求