Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Lechler
Description
Series MicroSpinner 5P2 - Whirling nozzle
Bill of material
LECHLER_5P28731YAP
WINKEL
Spray angle
60 °
TYPE
Type
MAT
Material No.
Edelstahl AISI 316
AN
Tank connection
E
Narrowest free cross section
mm
EI
Narrowest free cross section
0.04 Inch
V1
Volume flow at P=1 bar
l/min
V1I
Volume flow at 20 psi
GPM
V2
Volume flow at P=2 bar
l/min
V2I
Volume flow at 20 psi
GPM
V3
Volume flow at P=3 bar
l/min
V3I
Volume flow at 20 psi
GPM
V4
Volume flow at P=40 psi
US gal./min
MW
Max. tank diameter
m
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models